DH.N

DH.N
Metering unit DH.N
Metering unit from the SKF DosaLub product family

Technical features:
  • Lubricant: oil with a viscosity from 20 - 2000 mm²/s or grease up to NLGI grade 2
  • Number of outlets: 1 - 6
  • Delivery rate: 0,05 - 3 cm³/per stroke
  • Lubricant inlet pressure: 70 - 150 bar
  • Air inlet pressure:  4 - 8 bar
  • Operating temperature: 15 to 40 °C

Special features:
The metering unit DH.N has been designed to meet the requirements of the industrial mounting and assembly lines for lubricant deposit, injection and filling.


Related documents

SKF logo