Microdosage System MDS

MDU Microdosage control unit
MDU Microdosage control unit
MDR Microdosage reservoir
MDR Microdosage reservoir
For continuous monitored lubrication with minimum quantities of oil.
The system comes with a metering unit (MDU) and a separate lubricant reservoir (MDR).

Technical features:

Metering unit:
  • Lubricant: oil
  • Operating viscosity: 2 – 500 mm²/s
  • Number of lubricant outlets: 4, individually adjustable
  • Volumetric oil flow per outlet: 0,5 – 5 mm³/min
  • Control unit operating voltage: 24 VDC
  • Working temperature: 10 to 50 °C

Lubricant reservoir:

  • Reservoir capacity: 1 l
  • Fill level monitoring in reservoir: 24 V DC
  • Priming pressure generation: 4-8 bar (compressed air)
  • Pressure in reservoir: 4 bar

Special features:
  • Precise:
    – Continuous lubrication without consuming air
    – Precise metering of minimal quantities of oil
  • Reliable:
    – Continuous monitoring and adjustment of the metered quantity
    – Self-calibrating
    – Lubricant feeding directly to the lubrication points
  • Environmentally compatible:
    – No compressed air consumption
    – Reduced noise emissions
    – Minimal lubricant quantities
  • CE mark of conformity

SKF logo