242

242-02.00
242-02.00
242-056.00
242-056.00
242-142.00
242-142.00
Metering valves for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Number of outlets: 1 - 14
  • Output range:
       type A: 0 - 10 cm³/min
       type B: 10 - 1000 cm³/min
       type C: 10 - 2000 cm³/min
  • Pressure: 10 bar
  • Operating viscosity: 10 - 1000 mm²/s
  • Operating temperature: 0 to +60°C

Related documents

SKF logo