VD

VD2-102
VD2-102
VD4-099
VD4-099
Screw-in restrictors for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Number of outlets: 1
  • Volumetric flow per lube point: 0,2 – 230 cm³/min
  • Pressure: 2 - 20 bar 


Special features:
  • types A and D can be combined and fitted to manifolds
  • types B and C can be directly screwed into the ports of the individual lube points.

Related documents

Configure the product according your needs, download the CAD file

SKF logo