161-300-313 / -315

161-300-313
161-300-313
Mixing valves without integrated metering unit for SKF Oil+Air lubrication systems

Technical features:
  • Lubricant: oil
  • Air line connection:
        161-300-313: G 1/2
        161-300-315: G1 
  • Number of outlets: 1


Special features:
  • to be inserted directly into the compressed-air line and as close as possible to the load

Related documents

SKF logo