161-300-338 / -339

161-300-339
161-300-339
Mixing valves with integrated metering unit for SKF Oil+Air lubrication systems

Technical features:
  • Lubricant: oil
  • Air line connection:
        161-300-338: G 1/2
        161-300-339: G1 
  • Number of outlets: 1 
  • Quantity of oil: 0,03; 0,06 or 0,10 cm³ 


Special features:
  • The desired quantity of oil can be selected with exchangeable metering nipples
  • Prefilter oil with 10 μm fineness

Related documents

SKF logo