MV20x-20

MV204-20
MV204-20
Mixing valves with integrated metering unit for SKF Oil+Air lubrication systems

Technical features:

  • Lubricant: oil
  • Number of outlets: 1 - 8
  • Metering bores: 0,01; 0,02; 0,03; 0,06; 0,10 or 0,16 cm³ per outlet (selectable)
  • Pressure:
        air: 3 - 10 bar
        oil: 17 - 40 bar
  • Operating temperature: 5 to +80°C

Special features:
  • none

Related documents

SKF logo