MV3x

MV32
MV32
Mixing valves without integrated metering unit for SKF Oil+Air lubrication systems

Technical features:

  • Lubricant: oil on a petroleum basis or synthetic basis compatible with NBR elastomers, plastics, copper and copper alloys
  • Number of outlets: 2 - 8
  • Metering externally: 0,003 - 0,2 cm³
  • Oil pressure: 5 bar
  • Operating viscosity: up to 3000 mm²/s
  • Operating medium:
    - Compressed air: max: 10 bar
    - Delivery at 10 bars: 172 l/min

Special features:
  • none

Related documents

SKF logo