MV50x

MV504-0
MV504-0
Mixing valves with integrated metering unit for SKF Oil+Air lubrication systems

Technical features:
  • Lubricant: oil
  • Number of outlets: 2 - 6
  • Metering bores: 0,002; 0,006 cm³ per outlet
  • Pressure:
        air: 3 - 10 bar
        oil: 25 - 40 bar
  • Operating viscosity: 40 – 200 mm²/s
  • Operating temperature: 5 to +80°C

Special features:
  • none

Related documents

SKF logo