PBA

PBA
PBA
Hydraulically controlled lubricant metering device for progressive automatic lubrication systems

Technical features:
  • Lubricant: oil
  • Operating viscosity: > 12 mm²/s
  • Number of outlets:6 or 8 (depending on engine type in use)
  • Volumetric flow per outlet: 0,35 ml/cycle
  • Pressure: max. 200 bar
  • Operating temperature: -15 to +110 °C

Special features:
  • Certified by Germanischer Lloyd  (GL Renewables Statement No. DAA-GL-026-2010)
SKF logo