Block metering devices for progressive automatic lubrication systems

SPVS 2 outlets basic
SPVS 2 outlets basic
SPVS 4 outlets basic
SPVS 4 outlets basic

Metering devices of the SPVS series are used to either increase the number of outlets of a lubricating pump or to portion the volume flow. These block type metering devices deliver it to the lube points, without any influence on the operating system pressure.

Features and benefits:

  • Compact design
  • Compact two piston version with mechanical interlock, prevents selfblockage
  • Universally usable for oil and grease
  • Central function monitoring with electrical stroke monitoring device possible
  • Accurate lubricant distribution due to fitted pistons
SKF logo