VPB

VPB basic
VPB basic
Block metering devices for progressive automatic lubrication systems

Technical features:
  • Lubricant: oil and grease
  • Number of outlets: 1 - 20
  • Inlet volume flow: 400 cm³/min
  • Displacement per outlet: 0,2 cm³/stroke
  • Pressure:
        oil: max. 200 bar
        grease: 300 bar

Optional features:
  • Monitoring: optical and electrical
  • Crossporting: internal and external
  • Attachments: solenoid valve

Special features:
  • Certified by Germanischer Lloyd  (GL Renewables Statement No. DAA-GL-026-2010)
SKF logo