Progressive metering devices
Lubricant metering devices for progressive automatic lubrication systems



Working principle:
- Progressive metering devices distribute the lubricant one after another in amounts relative to the individual metering rates of each section.
-
Each lubricant outlet can only supply one lubrication point with lubricant.
- If the demand for lubricant is high at one lubrication point, several outlet ports can be combined into one.
- Thanks to the way a device works, it is possible to monitor the systems operation by monitoring one metering piston with the help of a cycle indicator (visual) or a piston detector (electrical or electronic).
- the operating conditions
- installation conditions
- commercial requirements
- technical demands on the metering volume of each outlet port
- replacing or exchanging of individual feeder chambers
-
Overview
Product Metering quantity Operating pressure cm³/stroke in³/stroke bar psi Block design metering devices SSVM 0,07 0.004 200 2900 SSVD 0,08-1,80 0.001-0.11 350 5075 SSVDL 0,08-1,80 0.001-0.11 350 5075 SPVS 0,16-0,32 0.010-0.02 100 1450 SSV 0,2 0.01 350 5075 SSVL 0,2 0.01 350 5075 VPB 0,2 0.01 300 4350 Sectional design metering devices cm³/stroke in³/stroke bar psi VPK 0,050–0,600 0.003–0.037 300 4350 VP 0,100–1,200 0.006–0.073 300 4350 MC²-HP 0,196–0,393 0.012–0.024 510 7425 Segment design metering devices cm³/stroke in³/stroke bar psi UV 0,164–0,656 0.010–0.040 240 3480 XL 0,983–2,460 0.060–0.150 170 2495 PSG1 0,050–0,250 0.003–0.015 200 2900 PSG2 0,060–0,840 0.003–0.051 200 2900 PSG3 0,800–3,200 0.049–0.195 200 2900 -
Related downloads
-
Applications