PSG1

PSG1 with piston detector
PSG1 with piston detector
Modular metering devices for progressive automatic lubrication systems

Technical features:
  • Lubricants: oil and grease
  • Number of sections: 3 - 10
  • Number of outlets: 1 - 20
  • Inlet volume flow: 800 cm³/min
  • Displacement per outlet: 0,05; 0,1; 0,2; 0,25 cm³/stroke

Optional features:
  • Monitoring: optical and electrical
  • Crossporting: internal and external

SKF logo