PSG3

PSG3 (basic)
PSG3 (basic)
PSG3 (PM) with piston detector
PSG3 (PM) with piston detector
Modular metering devices for progressive automatic lubrication systems

Technical features:
  • Lubricant: oil and grease
  • Number of sections: 3 - 10
  • Number of outlets: 1 - 20
  • Inlet volume flow: 6000 cm³/min
  • Displacement per outlet : 0,8; 1,2; 1,6; 2,4; 3,2  cm³/cycle
  • Pressure: 200 bar

Optional features:
  • Monitoring: optical and electrical
  • Crossporting: internal and external
  • Attachments: directional solenoid valve, flow limiter, flow meter, gear-type flow indicator 

Special feature:

  • Integrated check valve
SKF logo