VP

VP basic
VP basic
VPG with directional solenoid valve
VPG with directional solenoid valve
Sectional lubricant metering devices for progressive automatic lubrication systems

Technical features:
  • Lubricant: oil and grease
  • Numberof sections: 3 - 10
  • Number of outlets: 1 - 20
  • Inlet volume flow: 1000 cm³/min
  • Displacement per outlet: 0,1; 0,2; 0,3; 0,4; 0,5; 0,6 cm³/cycle
  • Pressure:
        oil: max. 200 bar
        grease: 300 bar


Optional features:
  • Monitoring: optical and electrical
  • Cross porting: internal and external
  • Attachments: solenoid valve; flow limiter

Special features:
  • Integrated check valve
SKF logo