VPK

VPK basic
VPK basic
Sectional lubricant metering devices for progressive automatic lubrication systems

Technical features:
  • Lubricant: oil and grease
  • Number of sections: 3 - 10
  • Number of outlets: 1 - 20 
  • Inlet volume flow: 500 cm³/min
  • Displacement per outlet: 0,05; 0,1; 0,2; 0,3 cm³/cycle
  • Pressure:
        oil: 200 bar
        grease: 300 bar

Optional features:
  • Monitoring: optical and electrical
  • Crossporting: internal
  • Attachment: solenoid valve 
SKF logo