340

Pre-lubrication metering devices for single-line lubrication systems

343 for fluid grease
343 for fluid grease
343 for oil
343 for oil

Offered in two-, three- and five-port models, series 340 metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. These metering devices are designed for installation directly on the machine/system requiring lubrication. Series 340 metering devices can be ordered with fittings for the main line connection by selecting the appropriate order code.

Features and benefits:

  • Designed for installation directly on the machine/system requiring lubrication
  • Select optional push-in or screw-in type metering nipples for feed line connections 
  • Choose optional push-in or screw-in type main line fittings
  • Metering nipples above 0,03 cm³ are exchangeable to yield different output quantities
SKF logo