341

Pre-lubrication metering devices for single-line lubrication systems

341 for fluid grease
341 for fluid grease
341 for oil
341 for oil

Developed for installation in manifolds, series 341 single-port, pre-lubrication metering devices are suitable for use with single-line, centralized lubrication systems for oil and fluid grease. The combination of these metering devices with one- to six-port manifolds provides flexible options for lubrication system design. Manifolds customized for product series 341 are available in aluminum and stainless steel.

Features and benefits:

  • Suitable with manifolds having one to six ports to match number of lubrication points
  • Provides flexible options for systems with remote single lubrication points or multiple-port metering devices with up to six ports
  • Select optional push-in or screw-in type metering nipples for feed line connections via order code
  • Choose separately manifold models with different thread sizes for main line connection and materials
  • Current metering nipples above 0,03 cm³ are exchangeable to yield different output quantities
SKF logo