390

Pre-lubrication metering devices for use in single-line lubrication systems

393 for fluid grease
393 for fluid grease
393 for oil
393 for oil

Series 390 pre-lubrication metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. Designed for installation directly on the machine/system requiring lubrication, these metering devices can be ordered with fittings for the main line connection by selecting the appropriate order code.

Features and benefits:

  • For use with distributor bodies having two or three ports to match number of lubrication points
  • Designed for installation directly on the machine/system requiring lubrication
  • Select screw-in type metering nipples for feed line connections
  • Choose push-in or screw-in type main line fittings
  • Current metering nipples are exchangeable to yield different output quantities

Related documents

SKF logo