Metering devices for use with single-line lubrication systems

SKF MonoFlex B-Doser

B-dosers are used in single-line, heavy vehicle and industrial lubrication applications. The doser group consists of a mounting rail with one or more dosers attached to it. Dosing modules and mounting rails are made of zinc-coated and yellow-passivated steel.

Features and benefits:
  • The output quantity of the used dosers is visible on amount of notches at the housing
  • Suitable with optionally manifold sizes for 2-, 3- and 6-ports to match amount of lube points (1-6)
  • Material of manifold : stainless steel AISI 303
  • Suits for ø 4 and 6 mm of feed lines
SKF logo