Single-line metering devices

Lubricant metering devices for single-line automatic lubrication systems

Working principle:

  • Only one lubricant point is assigned to each lubricant outlet.
  • Pre-lubrication metering devices feed the quantity of lubricant to the lubrication point during the pressure build-up in the main line. i.e. while the pump is running.
  • Re-lubrication metering devices do not feed the lubricant to the lubrication point until the pressure relief process in the main line has been completed, i.e. after the pump has been turned off. Relubrication metering devices work like spring-energy accumulators. If, for example, lubrication points are subject to heavy loads during the lubricating cycle, the lubricant is stored in the metering devices and not discharged until the friction points move or are relieved of pressure.

Models

  • Multi-point devices are built directly into the main line.
  • Single-point devices (metering units) are mounted on manifolds.
  • Single metering units are screwed directly into the lubrication points.
  • Overview

    ProductMetering quantityOperating pressure

    cm³/strokein³/strokebarpsi

    Metering devices for oil
    3410,01-0,160.0006-0.00976-8087-1160
    3400,01-0,160.0006-0.00976-8087-1160
    LS220,01-0,160.0006-0.009712-20174-290
    LS210,025-0,50.0015–0.030512-80174-1160
    3610,02-0,100.0010–0.00608-80116-1160
    3510,05–0,600.0030–0.03666-8087-1160
    3500,05–0,600.0030–0.03666-8087-1160
    3700,05–1,500.0030–0.091520-80290-1160
    3910,20-1,500.0122–0.09158-45116-653
    3900,20-1,500.0122–0.09158-80116-1160

    Metering devices for oil and fluid grease NLGI 000, 00
    3210,01-0,100.0006–0.006012-45174-653
    3610,01-0,200.0006–0.01228-80116-1160
    AB0,01-0,600.0006–0.036618-50261-725
    3410,03-0,100.0018–0.00616-8087-1160
    3400,03-0,100.0018–0.00616-8087-1160
    VN0,05-1,000.0030–0.06106-8087-1160
    3510,10-0,600.0061–0.03666-8087-1160
    3500,10-0,300.0061–0.01836-8087-1160
    Oi-Al-SR0,02-0,100.0012–0.006130-100435-1450
    3910,10-0,300.0061–0.01838-45116-653
    3900,10-0,300.0061–0.01838-80116-1160
    SL-420,016–0,0490.0001–0.002952-69750-1000
    SL-430,016–0,1310.0009–0.008052-69750-1000
    SL-410,13–1,310.0079–0.079952-69750-1000
    SL-440,13–1,310.0079–0.079952-69750-1000

    Metering devices for grease NLGI 0, 1
    SL-330,16 –0,050.0009–0.003083-2401200-3500
    B-doser0,02-0,500.0012-0.0305max. 150
    max. 2180
    LG-doser0,02-0,500.0012-0.0305max. 150max. 2180

    Metering devices for grease NLGI 0, 1, 2
    SL-32 HV
    0,016-0,130.0009-0.007983-2401200-3500
    SL-10,13-1,310.0079–0.0799127-2401850-3500
    QSL0,05-0,400.0030–0.0244140-3002030-4350
    VR0,10–1,300.0061–0.0793100-3151450-4570
    SL-110,82–8,200.0500–0.500270-2401000-3500
    SL-V0,25–1,310.0152–0.0799128-4131850-6000
    SL-V XL
    0,25–5,000.0152–0.3050128-4131850-6000
  • Related downloads
  • Applications
SKF logo