350

Pre-lubrication metering devices for use in single-line lubrication systems

353 for fluid grease
353 for fluid grease
353 for oil
353 for oil

Designed for installation directly on the machine/system requiring lubrication, series 350 single-line, pre-lubrication metering devices are available in two-, three- and five-port models. These metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. Series 350 metering devices can be ordered with fittings for the main line connection by selecting the appropriate order code.

Features and benefits:

  • For use with distributor bodies having two, three and five ports to match number of lubrication points
  • Designed for installation directly on the machine/system requiring lubrication
  • Select push-in or screw-in type metering nipples for feed line connection with metering device bodies
  • Choose push-in or screw-in type main line fittings with metering device bodies
  • Current metering nipples above 0,03 cm³ are exchangeable to yield different output quantities

Configure the product according your needs, download the CAD file

SKF logo