351

351 for fluid grease
351 for fluid grease
351 for oil
351 for oil
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: oil and fluid greases of NLGI Grade 00, 000
  • Number of outlets: 1
  • Displacement: 0,05 - 0,60 cm³/min
  • Pressure: 6 - 80 bar
  • Relief pressure (selectable): 0,5 or 3 bar
  • Operating temperature: 0 to 80 °C

Related documents

SKF logo