390

393 for fluid grease
393 for fluid grease
393 for oil
393 for oil
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: oil and fluid greases of NLGI Grade 00, 000
  • Number of outlets: 2; 3
  • Displacement: 0,1 - 1,5 cm³/min
  • Pressure: 8 - 45 bar
  • Relief pressure (selectable): 0,5 or 7 bar
  • Operating temperature: 0 to 80 °C

Related documents

Configure the product according your needs, download the CAD file

SKF logo