AB

AB5
AB5

Designed for installation in manifolds, series AB single-port, pre-lubrication metering devices were developed for use with single-line, centralized lubrication systems for oil and fluid grease. When combined with one- to six-port manifolds, these metering devices provide flexibility in lubrication system design. The metering device body is available in steel and stainless steel versions with copper or stainless steel sealing rings.

Features and benefits:

  • For use with manifolds having one to six ports to match number of lubrication points 
  • Provides flexible options for systems with remote single lubrication points or multiple-port metering devices with up to six ports 
  • Virtually maintenance-free 
  • Select screw-in type metering device for feed line  connection via order code 
  • Choose separately manifold models with different thread sizes for main line connection and materials

Configure the product according your needs, download the CAD file

SKF logo