LG

Metering devices for use in single-line lubrication systems

LG-Doser
LG-Doser

LG-dosers are used in single-line lubrication applications. The doser group consists of a mounting rail with one or more dosers attached to it. Dosing modules and mounting rails are made of stainless steel.

Features and benefits:

  • Two adjustable doser sizes are selectable by the used output quantity
  • Manifold material: stainless steel AISI 303
  • Compatible with for screw-in type fittings for dosers and manifolds
  • Suitable for feed line ø 4 and 6 mm
  • Robust and reliable
SKF logo