OS

OS-doser
SKF MonoFlex OS-Doser
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems in heavy industry oil lubrication applications.

Technical features:
  • Lubricant: Oils
  • Doser group outlets: 1 - 6
  • Dosages: 0,31 - 500 cm³
  • Operation pressure: 15 - 75 bar
  • Operation temperature: -25 to +80 °C

Special features:

  • OS metering devices consist of a mounting rail with one or more dosers attached to it.
  • Dosing modules and the mounting rails are made of zinc-coated and yellow-passivated steel.
SKF logo