VR

VR9
VR9
Pre-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:
  • Lubricant: fluid greases and greases up to NLGI Grade 2
  • Number of outlets: 1 - 12
  • Displacement: 0,1 - 1,3 cm³/min
  • Pressure: min. 100 bar / max. 315 bar
  • Relief pressure (selectable): 30 or 70 bar
  • Operating temperature: -25 to +80 °C

Special feature:

  • Certified by Germanischer Lloyd  (GL Renewables Statement No. DAA-GL-026-2010)

Related documents

Related manuals:

Configure the product according your needs, download the CAD file

SKF logo