QSL

High-pressure metering devices for use in single-line lubrication systems

QSL metering device

QSL metering devices are designed for 300 bar pressure. As a result, NLGI 2 greases can be pumped at temperatures below zero without problems. All metering devices operate independently of each other. This means that in the event of a blockage or fault of one metering device, all other metering devices will continue to supply lubricant. A control pin on top shows proper function of each injector.

Features and benefits:

  • Suitable for use with manifolds from 1 to 6 ports to match number of lube points; must be ordered separately
  • Corrosion-resistant, black-chromated or nickel-plated surface
  • Each indicator stem permits visual check of operation
  • Can be removed easily for inspection or replacement
  • Controlled via main line
  • Technical features
    Function principlemetering device
    Outlets1 to 6
    Metering0,05 to 0,4 cm³0.003 to 0.024 in³
    Lubricantgrease NLGI 0, 1, 2
    Operating temperature–40 to +70 °C–40 to +158 °F
    Operating pressure140-300 bar2030-4350 psi
    Relief pressure≤60 bar≤870 psi
    Materialsteel, black chromated, polyurethane
    Connection main lineG 3/8 for steel pipe
    Connection outletG 1/8 for tubes/hoses
    Lubricant pointsolderless pipe connection, DIN 3862
    or SKF quick connector
    Dimensionslength: max. 160 mm
    ø 28 mm
    6.3 in
    ø1.1 in
    Mounting positionany
  • Applications
SKF logo