370

372
372
375
375
Re-lubrication metering devices for SKF MonoFlex single-line automatic lubrication systems

Technical features:

  • Lubricant: oil 
  • Number of outlets: 2; 3; 5
  • Displacement: 0,05 - 1,5 cm³/min
  • Pressure: 20 to 80 bar
  • Relief pressure: 0,5 bar
  • Operating temperature: -25 to +80 °C




 

Related documents

SKF logo