High venting metering devices for use in single-line lubrication systems

Single-line grease metering device model 83336HV-3

The series SL-32HV (high venting) metering devices are for single-line, high-pressure centralized lubrication systems dispensing petroleum-based lubricants with a viscosity up to NLGI 2 (refer to Design Guide). Output is externally adjustable. The indicator stem permits visual check of metering device operation. Individual metering devices can be removed easily for inspection or replacement.

Features and benefits:

  • Shipped with manifolds from 1 to 10 ports to match number of lube points
  • Output is externally adjustable
  • Indicator stem permits visual check of operation
  • Can be removed easily for inspection or replacement
  • Available in stainless steel SAE 304
  • Technical features
    Function principlemetering device
    Outlets1 to 10
    Metering quantity, adjustable0,016-0,131 cm³0.001-0.008 in³
    Lubricantgrease NLGI 0, 1, 2
    Operating temperaturemax. +93 °Cmax. +200 °F
    Operating pressure83-240 bar1200-3500 psi
    Relief pressure28 bar400 psi
    Materialcarbon steel, nitrile packings
    Connection main line1/4 NPTF (F), 1/4 NPTF (M)
    Connection outlet1/8 in O.D. tube
    Lubricant pointsolderless pipe connection (DIN 3862)
    Dimensionsmin. 44,5 × 93 × 52 mm
    max. 215 × 93 × 52 mm
    min. 1.8 × 3.6 × 2.1 in
    max. 8.5 × 3.6 × 2.1 in
    Mounting positionany
  • Applications
SKF logo