SL-33

Metering devices for use in single-line lubrication systems

Single-line metering device model 83314

The series SL-33 metering devices are for single-line, high-pressure centralized lubrication systems dispensing petroleum-based lubricants with a viscosity up to NLGI 2. Output is externally adjustable. Its indicator stem permits visual check of metering device operation. May be combined in a circuit of metering devices SL-32, SL-V, SL-V XL, SL-1 and/or SL-11. Individual metering devices can be removed easily for inspection or replacement. Available in stainless steel SAE 304 for applications where environmental conditions are hazardous to carbon steel or in industries preferring stainless steel.

Features and benefits:

  • For use with manifolds from 1 to 7 ports to match number of lube points
  • Output is externally adjustable
  • Can be removed easily for inspection or replacement
  • Technical features
    Function principlemetering device
    Outlets1 to 4
    Metering quantity, adjustable0,016-0,049 cm³0.001-0.003 in³
    Lubricantgrease NLGI 0, 1
    Operating temperature-26 to +93 °C-15 to +200 °F
    Operating pressuremin. 83 bar
    max. 240 bar
    typical 100 bar
    min. 1200 psi
    max. 3500 psi
    typical 1500 psi
    Relief pressure14 bar200 psi
    Materialcarbon steel, stainless steel 304
    Connection main line1/8 NPTF (F), 1/8 NPTF (M)
    Connection outlet1/8 in O.D. tube
    Lubricant pointsolderless pipe connection (DIN 3862) or
    SKF quick connector
    Dimensionsmin. 41 × 62 × 43 mm
    max. 56 × 62 × 43 mm
    min. 1.6 × 2.4 × 1.7 in
    max. 6.1 × 2.4 × 1.7 in
    Mounting positionany
  • Applications
SKF logo