SL-41

Pre-lubrication metering devices for use in single-line lubrication systems

Single-line metering device model 82295

Series SL-41 metering devices are designed for use in high-temperature applications, depending on the lubricant. These metering devices are available installed only in manifolds with 3/8-inch NPT female inlets and feature a tamper-resistant adjustment screw that does not incorporate a visual indicator.

Features and benefits:

  • Screw-in type, single-port metering device affixed by adapter bolts
  • Suitable for use with manifolds having one to five ports to match number of lubrication points
  • Output is externally adjustable.
  • Individual injectors can be removed easily for inspection or replacement
  • Carbon steel with fluoroelastomer packing
  • Technical features
    Function principlemetering device
    Outlets1 to 5
    Metering quantity, adjustable0,016-0,131 cm³0.001-0.0689 in³
    Lubricantmineral and synthetic oil
    Operating temperature-26 to +93 °C-15 to +200 °F
    Heat resistantmax. +176 °C+350 °F
    Operating pressuremin. 52 bar
    max. 70 bar
    min. 750 psi
    max. 1000 psi
    Relief pressure10 bar150 psi
    Materialcarbon steel, FKM (FPM)
    Connection main line3/8 NPTF (F)
    Connection outlet1/8 NPTF (F)
    Dimensionsmin. 63 × 163,5 × 52,4 mm
    max. 171 × 163,5 × 52,4 mm
    min. 2.5 × 6.4 × 2.1 in
    max. 6.75 × 6.4 × 2.1 in
    Mounting positionany
  • Applications
SKF logo