EOP2

Electrical oil pump for the electrical single-line oil system (EOS) for chain lubrication

Electrically operated pump EOP2

Featuring an upgraded motor design, the Lincoln EOP2 pump is suitable for use with direct-operating, electrically driven, single-line centralized lubrication systems and delivers reliable performance at a competitive price. It is ideal for machines with chain drives and 12/24 V DC power supplies - e.g. agricultural equipment such as balers. A typical industrial application for this system is use on packaging machines, such as palletizers.
The metering elements are available for the EOP2 pump and supply the required oil quantity in time-controlled intervals to brushes which evenly apply the oil to the chain.

Features and benefits:

  • Precise, metered quantities of oil reduce wear on chain and drive
  • Metered quantities can be selected to match chain size and length as well as operating parameters
  • 5 liter reservoir provides extended filling intervals
  • Push-in fittings provide quick and easy installation
SKF logo