KFB

KFBS
KFBS
KFB
KFB
KFBS6
KFBS6
Electrically operated gear pump unit with reservoir for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil and fluid-grease NLGI Grade 000, 00 and 0
  • Reservoir capacities: 1 or 1,4 l
  • Number of outlets: 1
  • Displacement: max. 50 cm³/min
  • Operating pressure: 38 bar
  • Operating temperature: -25 to +75°C


Optional features:
  • integrated control unit
  • level monitoring

Special features:
  • Approval E1 from KBA for on-road use 
  • CE mark of conformity
  • Versions for industrial use (different connector)
  • Versions with pre-installed relubrication distributors or pressure switch
SKF logo