MFE

MFE5-BW3
MFE5-BW3
MFE5-BW7
MFE5-BW7
Electrically operated gear pump units for SKF MonoFlex single-line centralized lubrication systems

Technical features:
  • Lubricant: oil
  • Permissible operating viscosity: 20 to 850 mm²/s
  • Reservoir capacities:
        3 or 6 l plastic reservoir
        3, 6 or 15 l metal reservoir
  • Number of outlets: 1
  • Flow rate: 0,5 l/min
  • Back pressure: 17,5 or 28 bar

Special features:
  • Special units for the automotive industry are available 
  • CE mark of conformity
SKF logo