OS-2000

OS-2000
OS-2000
Pumping centre of combined hydraulic unit and gear pump with barrel accessories for SKF MonoFlex single-line centralized lubrication systems.

OS-2000 pumping centre is controlled by external single-channel control centre SKF ST-1100 and multi-channel SKF ST-1240, SKF ST-1340 and SKF ST-1440 or with SMS-messages. The use of a separate multi-channel control centre enables also control with Online PC software. Typically used in oil-lubricated heavy industry applications.

Technical features:
  • Lubricant: Oils
  • Reservoir capacities: 200 litre barrel
  • Number of outlets: 1
  • Displacement: 6 - 9 l/min
  • Pressure: 30 - 100 bar

Related documents

SKF logo