UC / UD

UD
UD
UC
UC
Electrically operated gear pump for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil
  • Permissible operating viscosity: 20 to 1000 mm²/s
  • Number of outlets: 1
  • Displacement: 0,048; 0,6; 0,8; 1,35; 2,4 l/min
  • Back pressure: 25; 50; 60 bar


Special features:
  • CE mark of conformity
  • UC: For flange mounting on oil reservoir 
  • UD: For mounting separate from the oil reservoir
SKF logo