GTP / GTP-C

Electric Grease Transfer Pump for pumping lubricants from separate grease drums

GTP
GTP in a 25 kg hobbock with remote control
GTP-C
GTP-C with empty pump frame
Features and benefits:
  • Powerful even where only electrical power connection (no air connection) is available
  • Fast filling even at low temperatures
  • Time- and effort-saving alternative to manual filling
  • Easy-to-use in mobile applications
SKF logo