Gerotor pump

The gerotor pumps have trochoid gears.

Smooth operation, low noise and excellent suction characteristics are all distinguishing features.

The centrally seated drive gear drives an external eccentrically seated annular gear. As a result of which cavities inside the pump compress and enlarge, thereby creating the suction and feed effect.


SKF logo