M / MF

MF5-2000+299
MF5-2000+299
Electrically operated gear pump for SKF CircOil circulating oil lubrication systems

Technical features:
  • Lubricant: oil    
  • Permissible operating viscosity range: 5 to 2000 mm²/s
  • Number of outlets: 1
  • Displacement: 0,12; 0,2; 0,5; 0,75; 1 l/min
  • Back pressure: 1 to 65 bar


Special features:
  • M: for mounting separate from oil reservoir
  • MF: for flange mounting on oil reservoir 
  • CE mark of conformity
SKF logo