Streamline pumping unit

SKF Streamline pumping unit
SKF Streamline pumping unit
SKF Streamline pumping unit with square-shaped reservoir for SKF CircOil circulating oil lubrication systems. Its unique internal tank design significantly increases efficiency to over 90%. This allows for a down-sizing of the reservoir to as much as 1/3 compared to traditional tanks, while the oil retention time is maintained or even improved. The pumping unit removes external contaminants, e.g. particles, water and air bubbles.

Technical features:
  • Oil viscosity: ISO VG 32-1000 cSt
  • Oil flow rates from 10 to 2000 l/min
  • Pressure: max. 16 bar
  • Temperature:
        steam: 127 °C
        oil (initial): 20 °C
        water (cooling): 20 °C
  • Material: Steel, stainless steel AISI 304 or AISI 316
Designation
Flow capacity
[l/min]
Flowline reservoir
[l]
SKF Streamline 500
0 – 25
500
SKF Streamline 1000
26 - 50
1000
SKF Streamline 1500
51 - 150
1500
SKF Streamline 2000
151 - 200
2000
SKF Streamline 3000
201 - 300
3000
SKF Streamline 4000
301 - 400
4000
SKF Streamline 5000401 - 500
5000
SKF Streamline 6000501 - 600
6000
SKF Streamline 8000601 - 800
8000
SKF Streamline 10000801 - 1000
10000
SKF Streamline 120001001 - 1200
12000
SKF Streamline 150001201 - 1500
15000
SKF Streamline 200001501 - 2000
20000

SKF logo