P 215

High-pressure multi-line pump

Lincoln P215
Lincoln P215

The P 215 is a high-pressure multi-line pump that can drive up to 15 pump elements. Different sizes of adjustable elements are available. It is capable of handling direct supply of lubrication points or can be used as a centralized lubrication pump in large-sized progressive systems. 

P 215 pumps are available with a three-phase multi-range motor, with a single-range motor, with a free shaft end for use with other motors, or with an oscillating drive. Various gear ratios and reservoirs of different sizes and materials are available. The reservoirs are suitable for both grease and oil and are offered with or without level control.

Features and benefits:

  • Sturdy and durable pump series
  • Continual lubrication of machines and systems that operate in harsh environments 
  • Versatile pump regarding reservoir and drive types 
  • Broad range of output possibilities due to high number of outlets and different sizes of pump elements 
  • Modular design 
  • Easy maintenance
SKF logo