P 653S

Electrically operated piston pump for use with single-line systems

Suitable for multiple applications, the Lincoln P653S electrically driven pump simplifies the design of your lubrication system and delivers significant flexibility. A member of the Centro-Matic family, the pump comes complete with a reservoir, pressure switch/ transducer, vent valve and controller in one compact unit. Simply mount the pump, connect the power and supply lines, and the system is ready for operation. The P653S is available as oil or grease pump.

Features and benefits:

  • Integration of major system components reduces labor and overall costs
  • Simplifies lubrication system design
  • Reduces installation time via “plug-and-go” capability
  • Minimizes lubricant consumption by running only when the machine is operating

P653S (oil)

P653S oil pump
The P653S (oil) can be fitted with one of two reservoir sizes and easily adapts to many applications like automation and machine tools. The pump easily interfaces with telematics technology in today’s precision and high-speed equipment.

P653S (grease)

The P653S (grease version) can be fitted with one of four reservoir sizes and easily adapts to many applications including wind turbines, commercial vehicles, construction or mining machinery. It also interfaces with telematics technology in today’s heavy equipment. A neutral switch allows mobile equipment to remain idling with pump power on, but the timer is deactivated, allowing manual lubrication functionality. All pumps include low-level and system fault alarms.
SKF logo