AS

AS pump
AS
Electrically operated piston pump, change-over by overpressure, for SKF DuoFlex dual-line centralized grease lubrication system

Technical features:
  • Lubricant: grease up to NLGI grade 2 
  • Flow rate: 65 cm³/min – 1,9 cm³/stroke 
  • Reservoir capacities, 5, 15 or 30 kg 
  • Pressure max.: 175 bar 
  • Operating temperature: -25 to +50 °C
Special features:
  • A wide range of delivery-rate settings to meet the respective needs of the lube points
  • Hundreds of lube points with distances up to some 100 m (stretched line length) from the pump
  • Pump operating pressure up to 175 bars
SKF logo