ETPC

ETPC
ETPC
Electrothermal Pump Compact (ETPC) - Integrated regreasing cartridge for spindle bearings

Technical features:
  • Lubricant: grease NLGI Grade 2
  • Reservoir capacities: 2,5 cm³ (400 strokes)
  • Number of outlets: 1
  • Displacement: 6 mm³/stroke
  • Power: 24 V DC
  • Operating temperature: +15 to 50 °C

Special features:
  • Compact design for easy integration into the spindle
  • CE mark of conformity

Related documents

SKF logo