Electrically operated piston pump unit for multi-line lubrication systems


The multi-line pump unit of the FF series is suitable for small- and medium-sized systems due to its flow rate and reservoir. The lubricant can be fed to the lubrication points directly or via a progressive feeder. Designed for use with oil and stiff grease, the FF is a sturdy, vibration-resistant pump that withstands harsh environments and continuous operation.

Features and benefits

  • Designed for small- and medium-sized systems
  • Sturdy and vibration resistant
  • Suitable for oils and very stiff greases
  • Withstands harsh operating conditions and continuous operation
SKF logo