GSE

Drump pump GSE
GSE

Multi-outlet drum pump units delivering oil or grease to SKF MonoFlex single-line and SKF ProFlex progressive centralized lubrication systems.


Technical features

  • Lubricant: oil ≥ 100 mm²/s and grease up to NLGI grade 2
  • Drum capacities: 25, 50 or 200 kg
  • Number of outlets: 1 to 6
  • Flow rate: 0,05 to 0,15 cm³/stroke per pump element
  • Pressure max.: 250 bar
  • Operating temperature: –10 to +40 °C

Special features:

  • Up to 6 pump elements.
  • Delivers lubricant directly to a number of lubrication points (1–6) or to large-size progressive systems.
  • The unit can be mounted on different typical drums (25, 50 and 200 kg).
  • Possible to add a minimal level control to monitor the drum lubricant level.
SKF logo