GSJB

GSJB
GSJB
Electrically operated pump units for SKF ProFlex progressive centralized lubrication systems or chain lubrication systems

Technical features:
  • Lubricant: oil or grease up to NLGI grade 2
  • Flow rate per outlet: 0,75 to 2,25 cm³/min
  • Number of outlets: 1 to 6
  • Operating pressure max.: 150 bar
  • Reservoir capacities: 2 or 6 kg
  • Operating temperature: –10 to +40 °C


Special features:
  • Delivers lubricant directly to several lubrication points or to large-size progressive systems
  • Security of the pump by means of the stirrer. It homogenizes the grease avoiding like this any air bubble in the lubricant. Thus the risk of unpriming is greatly reduced.


Related documents

SKF logo